??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24532.0021 Folding Handle
HELP_VARIABLE
Company
Halder
Description
EH 24532. - Folding Handles rotating, steel
Bill of material
24532.0021 Folding Handle
BESTNR
Ref. No.
24532.0021
AUS
Version
Steel
POS
Position
D1
21 mm
D2
Thread
M5
D3
16 mm
L1
~
67 mm
L2
15.0 mm
L3
5 mm
L4
~
62 mm
L5
9.5 mm
TEMPMAX
Temperature max.
110 °C
G
Weight
58 g
Embedded user actions